Description of SIMATIC PDM EDD file versions for VACON 100 AC drive.

Following AC drives can be commanded via SIMATIC PDM by using VACON 100 inbuild PROFINET IO functionality:
-VACON 100 INDUSTRIAL
-VACON 100 X
-VACON 100 FLOW

SIMATIC PDM EDD usage with VACON 100 inbuild PROFINET IO is described in Vacon-100-Profinet-IO-Installation-Manual manual. This manual can be downloaded from: http://drives.danfoss.com/ -> Downloads -> Documents -> Please select "Documentation" and "VACON 100 INDUSTRIAL" / "VACON 100 FLOW" / "VACON 100 X" product -> Download "Vacon 100 Profinet IO Inst. Manual" file.

VACON_100_INDUSTRIAL_and_X folder
---------------------------------

Folder contains SIMATIC PDM EDD files for VACON 100 INDUSTRIAL / VACON 100 X application. These EDD files can be used when SIMATIC PDM system is connected to VACON 100 inbuild PROFINET IO.

EDD files are generated by using VACON 100 INDUSTRIAL / VACON 100 X firmware V036. Firmware can be downloaded from:
http://drives.danfoss.com/ -> Downloads -> Documents -> Please select "Software" and "VACON 100 INDUSTRIAL" / VACON 100 X" product -> Download "VACON® 100 INDUSTRIAL Firmware" file.

Description of VACON 100 INDUSTRIAL / VACON 100 X application is described in Vacon-100-INDUSTRIAL-Application-Manual manual. This manual can be downloaded from:
http://drives.danfoss.com/ -> Downloads -> Documents -> Please select "Documentation" and "VACON 100 INDUSTRIAL" product -> Download "Vacon 100 Industrial Application Manual" file.

VACON_100_FLOW folder
---------------------

Folder contains SIMATIC PDM EDD files for VACON 100 FLOW application. These EDD files can be used when SIMATIC PDM system is connected to VACON 100 inbuild PROFINET IO.

EDD files are generated by using VACON 100 FLOW firmware V027. Firmware can be downloaded from:
http://drives.danfoss.com/ -> Downloads -> Documents -> Please select "Software" and "VACON 100 FLOW" product -> Download "VACON® 100 FLOW Firmware" file.

Description of VACON 100 FLOW application is described in Vacon-100-FLOW-Application-Manual manual. This manual can be downloaded from:
http://drives.danfoss.com/ -> Downloads -> Documents -> Please select "Documentation" and "VACON 100 FLOW" product -> Download "Vacon 100 FLOW Application Manual" file.