/********************************************************************************************************
*
*                            V       V    A       CCCCC    OOOOOO   N     N
*                             V     V    A A     C         O    O   N N   N
*                              V   V    A   A    C         O    O   N  N  N
*                               V V    A A A A   C         O    O   N   N N
*                                V    A       A   CCCCC    OOOOOO   N     N
*
********************************************************************************************************/

/********************************************************************************************************
*
*   D E S C R I P T I O N
*
********************************************************************************************************/

This zip contains Electronic Data Sheet (EDS) files for VACON frequency controllers using OPTE6 CANopen
option board. Depending on the used frequency controller / application, different EDS files can be used.

In OPTE6, manufacturer area 2100h-5FFFh is directly mapped to frequency controller ID space, and these
ID's differ depending on used control/application. If these objects need to be used, the correct EDS file
should be selected. This ensures that the objects are accessed with the correct data type and length.
If there is no need to access application specific parameters via fieldbus, the generic OPTE6 file can
and should be used.

The application ID can be accessed by incrementing 2100h to the ID number, e.g 
ID  2  Motor Speed  =  2d  + 2100h = 2102h
ID 600 Control Mode = 600d + 2100h = 2358h

/********************************************************************************************************
*
*   F I L E S
*
********************************************************************************************************/
OPTE6_YYYYMMDD.eds                                   OPTE6 generic EDS
OPTE6_8pd_NX_Advanced-YYYYMMDD.eds                   VACON NX                     APFIFF08 application
OPTE6_8pd_NX_Basic-YYYYMMDD.eds                      VACON NX                     ASFIFF01 application
OPTE6_8pd_NX_Standard-YYYYMMDD.eds                   VACON NX                     ASFIFF02 application
OPTE6_8pd_NX_LocalRemote-YYYYMMDD.eds                VACON NX                     ASFIFF03 application
OPTE6_8pd_NX_Multi-Step-YYYYMMDD.eds                 VACON NX                     ASFIFF04 application
OPTE6_8pd_NX_PID-Control-YYYYMMDD.eds                VACON NX                     ASFIFF05 application
OPTE6_NX_Multi-Purpose-YYYYMMDD.eds                  VACON NX                     APFIFF06 application
OPTE6_8pd_NX_PFC_Application-YYYYMMDD.eds            VACON NX                     ASFIFF07 application
OPTE6_8pd_VACON_100_INDUSTRIAL-YYYYMMDD.eds          VACON 100 INDUSTRIAL         AMFI1002 application
OPTE6_8pd_VACON_100_FLOW-YYYYMMDD.eds                VACON 100 FLOW               AMFI1005 application
OPTE6_8pd_VACON_20-YYYYMMDD.eds                      VACON 20                     AMFI1004 application
OPTE6_8pd_VACON_20X-YYYYMMDD.eds                     VACON 20X                    AMFI1075 application

NOTE: VACON 100 specific EDS files must be used with OPTE6 option board firmware V008 or newer.
NOTE2: VACON NX specific EDS files must be used with OPTE6 option board firmware V010 or newer. VACON NXP drive must contain V196 firmware or newer.