Description of SIMATIC PDM EDD file versions for OPTE9 Dual Port Ethernet option board.

Following AC drives can be commanded via SIMATIC PDM when OPTE9 Dual Port Ethernet option board is connected to the drive:
-VACON NXP
-VACON NXS
-VACON 100 INDUSTRIAL
-VACON 100 X

SIMATIC PDM EDD usage with OPTE9 Dual Port Ethernet option board is described in Vacon-OPTE9-Dual-Port-Ethernet-Board-Manual manual. This manual can be downloaded from: http://drives.danfoss.com/ -> Downloads -> Documents -> Please select "Documentation" and "VACON Option Boards" product -> Download "Vacon OPTE9 Dual Port Ethern.Board Man." file.

NXP_V201 folder
----------------------------

Folder contains SIMATIC PDM EDD files for following NXP and NXS AC drive applications. These EDD files can be used when OPTE9 Dual Port Ethernet option board is connected to NXP or NXS AC drive.
-asfiff01 Basic Application
-asfiff02 Standard Application
-asfiff03 Local/Remote Control Application
-asfiff04 Multi-step Speed Control Application
-asfiff05 PID Control Application
-asfiff06 Multi-purpose Control Application
-asfiff07 Pump and Fan Control Application

Description of the applications is described in Vacon-NX-All-in-One-Application-Manual manual. This manual can be downloaded from:
http://drives.danfoss.com/ -> Downloads -> Documents -> Please select "Documentation" and "VACON NXP" / "VACON NXS" product -> Download "Vacon NX All in One Application Manual" file.

V100_INDUSTRIAL_V032 folder
---------------------------------

Folder contains SIMATIC PDM EDD files for VACON 100 INDUSTRIAL / VACON 100 X application. These EDD files can be used when OPTE9 Dual Port Ethernet option board is connected to VACON 100 INDUSTRIAL or VACON 100 X AC drive.

EDD files are generated by using VACON 100 INDUSTRIAL / VACON 100 X firmware V032. Firmware can be downloaded from:
http://drives.danfoss.com/ -> Downloads -> Documents -> Please select "Software" and "VACON 100 INDUSTRIAL" / VACON 100 X" product -> Download "VACON® 100 INDUSTRIAL Firmware" file.

Description of VACON 100 INDUSTRIAL / VACON 100 X application is described in Vacon-100-INDUSTRIAL-Application-Manual manual. This manual can be downloaded from:
http://drives.danfoss.com/ -> Downloads -> Documents -> Please select "Documentation" and "VACON 100 INDUSTRIAL" product -> Download "Vacon 100 Industrial Application Manual" file.