Description of SIMATIC PDM EDD file versions for OPTEA Advanced Dual Port Ethernet option board.

Following AC drives can be commanded via SIMATIC PDM when OPTEA Advanced Dual Port Ethernet option board is connected to the drive:
-VACON NXP
-VACON 100 INDUSTRIAL
-VACON 100 X

SIMATIC PDM EDD usage with OPTEA Advanced Dual Port Ethernet option board is described in Vacon-OPTEA-OPTE9-Ethernet-Board-Manual manual. This manual can be downloaded from: http://drives.danfoss.com/

VACON_NXP_V197 folder
----------------------------

Folder contains SIMATIC PDM EDD files for following NXP AC drive applications. These EDD files can be used when OPTEA Advanced Dual Port Ethernet option board is connected to NXP AC drive.
-asfiff01 Basic Application
-asfiff02 Standard Application
-asfiff03 Local/Remote Control Application
-asfiff04 Multi-step Speed Control Application
-asfiff05 PID Control Application
-asfiff06 Multi-purpose Control Application
-asfiff07 Pump and Fan Control Application

Description of the applications is described in Vacon-NX-All-in-One-Application-Manual manual. This manual can be downloaded from: http://drives.danfoss.com/

VACON100_INDUSTRIAL_V029 folder
---------------------------------

Folder contains SIMATIC PDM EDD files for VACON 100 INDUSTRIAL / VACON 100 X application. These EDD files can be used when OPTEA Advanced Dual Port Ethernet option board is connected to VACON 100 INDUSTRIAL or VACON 100 X AC drive.

EDD files are generated by using VACON 100 INDUSTRIAL / VACON 100 X firmware V029. Firmware can be downloaded from: http://drives.danfoss.com/

Description of VACON 100 INDUSTRIAL / VACON 100 X application is described in Vacon-100-INDUSTRIAL-Application-Manual manual. This manual can be downloaded from:http://drives.danfoss.com/