Description of PROFINET IO GSDML file versions for VACON 100 onboard PROFINET IO.

FOLDER: GSDML_files_for_VACON_100
-------------------------------------------------------------------------------
This folder contains GSDML versions that requires following or newer firmware versions.
-VACON 100 INDUSTRIAL and VACON 100 X: FW0072V030
-VACON 100 FLOW: FW0159V021
	
VACON 100 firmware update can be downloaded from http://drives.danfoss.com/ -> DOWNLOADS -> Software -> FIRMWARE. The firmware can be updated to VACON 100 AC drive by using VACON Live PC software. This software can be found from http://drives.danfoss.com/ -> DOWNLOADS -> PC tools -> Download VACON Live.
	
GSDML-V2.32-VACON-VACON100-20181015:
-Recommended GSDML version for VACON 100 which contains FW0072V030 or FW0159V021 firmware or newer.

GSDML-V2.31-VACON-VACON100-20181015:
-Recommended GSDML version if configuration tool, PLC etc does not support GSDML V2.32 or newer.
	-Phoenix Contact AX Software Suite 1.82 supports GSDML versions 2.31 and older.
	-Siemens Step 7 V5.5 accepts GSDML version 2.32 but gives warning.
	
GSDML-V2.2-VACON-VACON100-20181015:
-Recommended GSDML version if configuration tool, PLC etc does not support GSDML V2.31 or newer.
	-Siemens Step 7 V5.4 SP5 supports GSDML versions 2.2 and older. Newer versions are not fully supported.

GSDML-V2.1-VACON-VACON100-20181015:
-Recommended GSDML version if configuration tool, PLC etc does not support GSDML V2.2 or newer. 
	-Siemens Step 7 V5.3 supports GSDML versions 2.1 and older.

-------------------------------------------------------------------------------
FOLDER: GSDML_files_for_VACON_100_older_firmware_versions
-------------------------------------------------------------------------------
This folder contains GSDML versions for older firmwares

-------------------------------------------------------------------------------
FOLDER: for_FW0072V025-V029_FW0159V015-V020
-------------------------------------------------------------------------------
This folder contains GSDML versions that are meant for following firmware versions.
-VACON 100 INDUSTRIAL and VACON 100 X: FW0072V025-FW0072V029
-VACON 100 FLOW: FW0159V016-FW0159V020

GSDML-V2.32-VACON-VACON100-20180521.xml:
-Recommended GSDML version for VACON 100 which contains FW0072V025-V029 or FW0159V015-V020 firmware

-------------------------------------------------------------------------------
FOLDER: for_FW0072V024_FW0159V015_or_older
-------------------------------------------------------------------------------
This folder contains GSDML versions that are meant for following and older firmware versions.
-VACON 100 INDUSTRIAL and VACON 100 X: FW0072V024
-VACON 100 FLOW: FW0159V015
	
GSDML-V2.2-VACON-VACON100-20150303:
-Recommended GSDML version for VACON 100 which contains FW0072V024 or FW0159V015 firmware or older.